Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | N-Y06DZ | |
| End size 1 | -6 | -6 |
| Finish plating | ZINC | Zinc |
| Item type | NUT | Nut |
| Product material | CARBON STEEL | Carbon steel |
| Product serial name | N | N |
| Thread sealant | NO | No |