N5-681-E-44-HA0B3A
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
N5-681-E-44-HA0B3A
Product specifications
Characteristic | Value |
|---|---|
| Feature | Specifically designed to be compatible with Vickers by Danfoss cylinders and to optimize Vickers cylinder performance |
| Overall Diameter | 6.125 in |
| Package contents | Bearing |
| Product Height | 6.125 in |
| Product Length/Depth | 2.119 in |
| Product Type | Rod Bearing/Cartridges |
| Product Volume | 79.496 in³ |
| Product Width | 6.125 in |
| Sub-brand | None |
| Trade Name | None |