Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | NC-3-B | |
| Compatible hose ID IN | 0.190 | |
| Compatible hose ID MM | 4.826 | |
| Construction Style | SWAGE | Swage |
| Hose size | -3 | -3 |
| Inside diameter IN | 0.280 | |
| Inside diameter MM | 7.112 | |
| Product material | BRASS | Brass |
| Sub brand | EVERFLEX | Everflex |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 810075330540 |
