Danfoss Flexmaster
NH1609C300B0750
Flexmaster
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Angle (shape) | Straight |
Application | General purpose |
Brand | Danfoss |
End Size 1 | 3 IN |
End Size 2 | 3 IN |
End gender 1 | Female |
End gender 2 | Female |
End type 1 | Compression |
End type 2 | Compression |
Feature | Quick connects and disconnectsSimplifies maintenance and repairsAbsorbs machine vibration |
Finish/plating | Zinc Plated |
Item type | Flexmaster Complete Assembly |
Product Height | 5.362 in |
Product Length/Depth | 7.5 in |
Product Type | Tube and Pipe Joints |
Product Volume | 276.277 in³ |
Product Width | 6.87 in |
Product material | Steel |
Sub-brand | Flexmaster |
Thread sealant | No |
Torque | 180 IN-LBS |
Trade Name | None |
Tube / Pipe Size (OD) | 3 in |
Vacuum rating | 25 iHg |
Working pressure | 150 Psi |
Working temperature - max | 215 °F |
Working temperature - min | -30 °F |