Danfoss Flexmaster
NH1627V200S
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
NH1627V200S
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | 90 Degree |
| Application | High temperature air |
| Brand | Danfoss |
| End gender 1 | Female |
| End gender 2 | Female |
| End Size 1 | 2 IN |
| End Size 2 | 2 IN |
| End type 1 | Compression |
| End type 2 | Compression |
| Feature | Quick connects and disconnectsSimplifies maintenance and repairsAbsorbs machine vibration |
| Finish/plating | Zinc Plated |
| Item type | Flexmaster Complete Assembly |
| Product Height | 6.527 in |
| Product Length/Depth | 6.527 in |
| Product material | Stainless Steel |
| Product Type | Tube and Pipe Joints |
| Product Volume | 178.927 in³ |
| Product Width | 4.2 in |
| Sub-brand | Flexmaster |
| Thread sealant | No |
| Torque | 90 IN-LBS |
| Trade Name | None |
| Tube / Pipe Size (OD) | 2 in |
| Vacuum rating | 25 iHg |
| Working pressure | 200 Psi |
| Working temperature - max | 450 °F |
| Working temperature - min | -25 °F |