Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.718 | |
| A dimension MM | 43.656 | |
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | NJ-12-316 | |
| Compatible hose ID IN | 0.750 | |
| Compatible hose ID MM | 19.000 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -12 | -12 |
| Finish plating | PASSIVATE | Passivate |
| Hose cut off factor IN | 0.810 | |
| Hose cut off factor MM | 20.574 | |
| Hose size | -12 | -12 |
| Inside diameter IN | 0.578 | |
| Inside diameter MM | 14.681 | |
| Product height in | 0.966 | |
| Product height mm | 24.536 | |
| Product length in | 1.718 | |
| Product length mm | 43.637 | |
| Product material | 316 STAINLESS STEEL | 316 Stainless steel |
| Product width in | 0.966 | |
| Product width mm | 24.536 | |
| Sub brand | EVERFLEX | Everflex |