Weatherhead by Danfoss
NK32
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
NK32
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | Weatherhead by Danfoss | |
| Color | Zinc plate | |
| Feature | Fit for wide range of applicationsDurable and dependableCut assembly times and boost production | |
| Material | Carbon steel | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | .5 lb | |
| Packaged Width | 6.75 in | |
| Product Height | .87 in | |
| Product Length/Depth | .48 in | |
| Product Type | Spare Part | |
| Product Volume | .363 in³ | |
| Product Weight | .055 lb | |
| Product Width | .87 in | |
| Sub-brand | None | |
| Trade Name | K Series | |
| UPC | 725975015636 |