Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.900 | |
| A dimension MM | 73.810 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 1.375 | |
| Backup hex size MM | 35.000 | |
| Brand | DANFOSS | Danfoss |
| Catalog Item | NMT16-16-S | |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 1.375 | |
| End size 1 | -16 | -16 |
| End type 1 | STANDPIPE MILLIMETRIQUE | Standpipe Millimetrique |
| Finish plating | PASSIVATE | Passivate |
| Hose cut off factor IN | 1.812 | |
| Hose cut off factor MM | 46.020 | |
| Hose size | -16 | -16 |
| Inside diameter IN | 0.812 | |
| Inside diameter MM | 20.620 | |
| Product height in | 1.370 | |
| Product height mm | 34.798 | |
| Product length in | 2.900 | |
| Product length mm | 73.660 | |
| Product material | 303 STAINLESS STEEL | 303 Stainless steel |
| Product width in | 1.370 | |
| Product width mm | 34.798 | |
| Sub brand | EVERFLEX | Everflex |