Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.500 | |
| A dimension MM | 38.100 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 0.560 | |
| Backup hex size MM | 14.000 | |
| Brand | DANFOSS | Danfoss |
| Catalog Item | NMT4-5-S | |
| Compatible hose ID IN | 0.310 | |
| Compatible hose ID MM | 7.874 | |
| Construction Style | SWAGE | Swage |
| End connection hex size IN | 0.560 | |
| End connection hex size MM | 14.200 | |
| End size 1 | -4 | -4 |
| End type 1 | STANDPIPE MILLIMETRIQUE | Standpipe Millimetrique |
| Finish plating | PASSIVATE | Passivate |
| Hose cut off factor IN | 0.680 | |
| Hose cut off factor MM | 17.272 | |
| Hose size | -5 | -5 |
| Inside diameter IN | 0.180 | |
| Inside diameter MM | 4.572 | |
| Product height in | 0.560 | |
| Product height mm | 14.224 | |
| Product length in | 1.500 | |
| Product length mm | 38.100 | |
| Product material | 303 STAINLESS STEEL | 303 Stainless steel |
| Product width in | 0.560 | |
| Product width mm | 14.224 | |
| Sub brand | EVERFLEX | Everflex |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 810075330748 |
