Danfoss Hydro-Line
NZ-860-HA0EZM
ROD EYE
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Application | In cylinder assembly |
Brand | Danfoss |
Feature | Specifically designed to be compatible with Vickers by Danfoss cylinders and to optimize Vickers cylinder performance |
Item type | Rod Eye |
Package contents | Rod eye |
Product Height | 9 in |
Product Length/Depth | 3 in |
Product Type | Rod Eye |
Product Volume | 162 in³ |
Product Width | 6 in |
Sub-brand | Hydro-Line |
Thread type | Small Male UN thread |
Trade Name | None |