Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Catalog Item | O09.3X2.2 V80 | O09.3X2.2 V80 |
| Durometer | 80 | 80 |
| Inside diameter IN | 4.900 | |
| Item type | O-RING | O-Ring |
| Outside diameter IN | 9.300 | |
| Product material | VITON | Viton |
| Thickness IN | 2.200 |