Danfoss Hansen
OTC1500-F
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
OTC1500-F
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | Air, water, and other refrigerants applications | |
| Brand | Danfoss | |
| Feature | Quick connect and disconnectNo need for special toolsExceeds ISO 16028 operating pressures | |
| Item type | Component | |
| Media | Other | |
| Product Height | .62 in | |
| Product Length/Depth | 1 in | |
| Product material | Aluminum | |
| Product Type | Quickseal | |
| Product Volume | .384 in³ | |
| Product Weight | .02 lb | |
| Product Width | .62 in | |
| Sub-brand | Hansen | |
| Thread sealant | No | |
| Trade Name | OTC Series | |
| UPC | 678146114785 | |
| Working pressure | 650 Psi | |
| Working temperature - max | 250 °F | |
| Working temperature - min | -20 °F |