
Danfoss
PA6LD67
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
PA6LD67
Product specifications
Characteristic | Value |
|---|---|
| Application | Civil Engineering, Construction machinery, cargo handling and transportation machinery, and other equipment |
| Brand | Danfoss |
| Configuration | Single |
| Continuous pressure - max | 206 bar |
| Continuous working temperature - max | 100 °C |
| Displacement | 7.67 cm³/rev |
| Feature | Reduced noise and vibrationImproved volumetric and mechanical efficiencyField reversible pump direction |
| Housing material | Aluminum |
| Identification | Standard |
| Intermittent pressure - max | 3500 Psi |
| Minimum continuous oil viscosity | 32 cSt |
| Model Code | PA6LD67 |
| Mounting features (front) | 4 Bolt European |
| Paint | None |
| Product Height | 3.98 in |
| Product Length/Depth | 5.08 in |
| Product Type | Gear Pump |
| Product Volume | 97.048 in³ |
| Product Weight | 4.4 lb |
| Product Width | 4.8 in |
| Shaft rotation | Left |
| Special features | None |
| Sub-brand | None |
| Test data | None |
| Trade Name | None |
| Unit type | Relief Valve |
| Working temperature - min | -30 °C |