
Danfoss
PD-15
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
PD-15
Product specifications
Characteristic | Value |
|---|---|
| Adjustable shelves | No |
| Assembly required | No |
| Brand | Danfoss |
| Color | Yellow |
| Drawer material | Plastic |
| Feature | Made to lastWide range of styles, configurationsCut assembly times and boost production |
| Item type | Divider |
| Machine mountable | No |
| Material | Plastic |
| Packaged Height | 5.984 in |
| Packaged Length | 5 in |
| Packaged Volume | 149.6 in³ |
| Packaged Weight | 2.001 lb |
| Packaged Width | 5 in |
| Product Height | 3 in |
| Product Length/Depth | .126 in |
| Product Type | Dividers |
| Product Volume | 1.777 in³ |
| Product Weight | .058 lb |
| Product Width | 4.7 in |
| Sub-brand | None |
| Trade Name | None |
| UNSPSC | 27121800 |
| UPC | 725975016114 |
| Wheels | No |