Danfoss
PD-20
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
PD-20
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Adjustable shelves | No | |
| Assembly required | No | |
| Brand | Danfoss | |
| Color | Yellow | |
| Drawer material | Plastic | |
| Feature | Made to lastWide range of styles, configurationsCut assembly times and boost production | |
| Item type | Divider | |
| Machine mountable | No | |
| Material | Plastic | |
| Packaged Height | 7.52 in | |
| Packaged Length | 7.52 in | |
| Packaged Volume | 425.259 in³ | |
| Packaged Weight | 1.167 lb | |
| Packaged Width | 7.52 in | |
| Product Height | 2.894 in | |
| Product Length/Depth | .079 in | |
| Product Type | Dividers | |
| Product Volume | 1.296 in³ | |
| Product Weight | 1.166667 lb | |
| Product Width | 5.67 in | |
| Sub-brand | None | |
| Trade Name | None | |
| UNSPSC | 27121800 | |
| UPC | 725975016121 | |
| Wheels | No |