Danfoss
PD-40
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
PD-40
Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Cabinet compatibility | C-40X |
| Color | Yellow |
| Feature | Made to lastWide range of styles, configurationsCut assembly times and boost production |
| Material | Plastic |
| Packaged Height | 18 in |
| Packaged Length | 6.5 in |
| Packaged Volume | 760.5 in³ |
| Packaged Weight | 1 lb |
| Packaged Width | 6.5 in |
| Product Height | 4 in |
| Product Length/Depth | 17.62 in |
| Product Type | Drawers |
| Product Volume | 441.205 in³ |
| Product Weight | .75 lb |
| Product Width | 6.26 in |
| Sub-brand | None |
| Trade Name | None |
| UNSPSC | 27121800 |
| UPC | 725975016138 |