
Danfoss
PD-49
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
PD-49
Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Cabinet compatibility | MA-100 |
| Color | Clear |
| Feature | Made to lastWide range of styles, configurationsCut assembly times and boost production |
| Material | Acrylic |
| Packaged Height | 3.5 in |
| Packaged Length | 15 in |
| Packaged Volume | 262.5 in³ |
| Packaged Weight | 1 lb |
| Packaged Width | 5 in |
| Product Height | 2.32 in |
| Product Length/Depth | 9.63 in |
| Product Type | Drawers |
| Product Volume | 82.664 in³ |
| Product Weight | .34 lb |
| Product Width | 3.7 in |
| Sub-brand | None |
| Trade Name | None |
| UNSPSC | 27121800 |
| UPC | 639789280855 |