Danfoss
PD-75SET
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
PD-75SET
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Adjustable shelves | No | |
| Assembly required | No | |
| Brand | Danfoss | |
| Color | Clear | |
| Drawer material | Plastic | |
| Feature | Made to lastWide range of styles, configurationsCut assembly times and boost production | |
| Item type | Divider | |
| Machine mountable | No | |
| Material | Plastic | |
| Packaged Height | 5.984 in | |
| Packaged Length | 5.984 in | |
| Packaged Volume | 214.277 in³ | |
| Packaged Weight | 3.003 lb | |
| Packaged Width | 5.984 in | |
| Product Height | 1.22 in | |
| Product Length/Depth | 3.476 in | |
| Product Type | Dividers | |
| Product Volume | .399 in³ | |
| Product Weight | .339 lb | |
| Product Width | .094 in | |
| Sub-brand | None | |
| Trade Name | None | |
| UNSPSC | 27121800 | |
| UPC | 725975016152 | |
| Wheels | No |