Danfoss Hansen
PDC10FF
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
PDC10FF
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Brand | Danfoss | |
| Compliance(s) | REACH | |
| End gender 1 | Female | |
| End Size 1 | 3/8 IN | |
| Feature | Quick connect and disconnectNo need for special toolsExceeds ISO 16028 operating pressures | |
| Finish/plating | Black | |
| Inside diameter | .728 in | |
| Item type | Caps | |
| Outside diameter | .787 in | |
| Packaged Height | 14 in | |
| Packaged Length | 9 in | |
| Packaged Volume | 882 in³ | |
| Packaged Weight | 1.03 lb | |
| Packaged Width | 7 in | |
| Product Height | .854 in | |
| Product Length/Depth | 8.785 in | |
| Product material | Polyvinyl Chloride (PVC) | |
| Product Type | Quick Disconnect Couplings | |
| Product Volume | 5.904 in³ | |
| Product Weight | .0264552 lb | |
| Product Width | .787 in | |
| Sub-brand | Hansen | |
| Thread sealant | No | |
| Trade Name | FF Series | |
| UNSPSC | 31163100 | |
| UPC | 678146115409 |