Danfoss Hansen
PDC12FF
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
PDC12FF
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Brand | Danfoss | |
| Compliance(s) | REACH | |
| End gender 1 | Female | |
| End Size 1 | 1/2 IN | |
| Feature | Quick connect and disconnectNo need for special toolsExceeds ISO 16028 operating pressures | |
| Finish/plating | Black | |
| Inside diameter | .952 in | |
| Item type | Caps | |
| Outside diameter | 1.185 in | |
| Packaged Height | 14 in | |
| Packaged Length | 9 in | |
| Packaged Volume | 882 in³ | |
| Packaged Weight | 1.04 lb | |
| Packaged Width | 7 in | |
| Product Height | 1.22 in | |
| Product Length/Depth | 8.1705 in | |
| Product material | Polyvinyl Chloride (PVC) | |
| Product Type | Quick Disconnect Couplings | |
| Product Volume | 11.812 in³ | |
| Product Weight | .0418874 lb | |
| Product Width | 1.185 in | |
| Sub-brand | Hansen | |
| Thread sealant | No | |
| Trade Name | FF Series | |
| UNSPSC | 31163100 | |
| UPC | 678146115416 |