Danfoss Hansen
PDC25FF
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
PDC25FF
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Brand | Danfoss |
| Compliance(s) | REACH |
| End gender 1 | Female |
| End Size 1 | 1 IN |
| Feature | Quick connect and disconnectNo need for special toolsExceeds ISO 16028 operating pressures |
| Finish/plating | Black |
| Inside diameter | 1.405 in |
| Item type | Caps |
| Outside diameter | 1.771 in |
| Packaged Height | 14 in |
| Packaged Length | 9 in |
| Packaged Volume | 882 in³ |
| Packaged Weight | 1.17 lb |
| Packaged Width | 7 in |
| Product Height | 1.515 in |
| Product Length/Depth | 10.432 in |
| Product material | Polyvinyl Chloride (PVC) |
| Product Type | Quick Disconnect Couplings |
| Product Volume | 27.99 in³ |
| Product Weight | .1719588 lb |
| Product Width | 1.771 in |
| Sub-brand | Hansen |
| Thread sealant | No |
| Trade Name | FF Series |
| UNSPSC | 31163100 |
| UPC | 678146212627 |