Danfoss Hansen
PDC6HK
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
PDC6HK
Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Feature | Quick connect and disconnectNo need for special toolsExceeds ISO 16028 operating pressures |
| Item type | Plugs |
| Product material | Aluminum |
| Product Type | Quick Disconnect Couplings |
| Product Weight | .13 lb |
| Sub-brand | Hansen |
| Thread sealant | No |
| Trade Name | HK Series |
| UPC | 678146164001 |