Danfoss Hansen
PDC8HK
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
PDC8HK
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Application | Agriculture, Hydraulic Tool, General Industry, Construction, Fluid Transfer, Chemical, Oil and Gas, Transportation, Food and Beverage, Trucks, Nuclear |
| Brand | Danfoss |
| Certification(s) | ISO 7241-1 Series B |
| End gender 1 | Female |
| Feature | Quick connect and disconnectNo need for special toolsExceeds ISO 16028 operating pressures |
| Item type | Caps |
| Outside diameter | 1.78 in |
| Packaged Height | 5 in |
| Packaged Length | 8 in |
| Packaged Volume | 160 in³ |
| Packaged Weight | 1 lb |
| Packaged Width | 4 in |
| Product Height | 1.78 in |
| Product Length/Depth | 2.72 in |
| Product material | Aluminum |
| Product Type | Quick Disconnect Couplings |
| Product Volume | 8.618 in³ |
| Product Weight | .198414 lb |
| Product Width | 1.78 in |
| Sub-brand | Hansen |
| Thread sealant | No |
| Trade Name | HK Series |
| UPC | 678146164018 |