Danfoss Hansen
PPDC1HK
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
PPDC1HK
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Brand | Danfoss |
| End gender 1 | Female |
| End Size 1 | 1/8 IN |
| Feature | Quick connect and disconnectNo need for special toolsExceeds ISO 16028 operating pressures |
| Finish/plating | Black |
| Inside diameter | .46 in |
| Item type | Caps |
| Outside diameter | .693 in |
| Packaged Height | 5 in |
| Packaged Length | 8 in |
| Packaged Volume | 160 in³ |
| Packaged Weight | 1 lb |
| Packaged Width | 4 in |
| Product Height | .93 in |
| Product Length/Depth | 7.305 in |
| Product material | Vinyl |
| Product Type | Quick Disconnect Couplings |
| Product Volume | 7.086 in³ |
| Product Weight | .0176368 lb |
| Product Width | 1.043 in |
| Sub-brand | Hansen |
| Thread sealant | No |
| Trade Name | HK Series |
| UPC | 639789342188 |