Weatherhead by Danfoss
PT23004BK-100
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
PT23004BK-100
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | Premium | |
| Application | Air and general purpose. | |
| Bend radius - min | 1.5 in | |
| Brand | Weatherhead by Danfoss | |
| Burst pressure | 1000 Psi | |
| Certification(s) | FDA 21CFR177.1500 | |
| Color | Black | |
| Conductivity | Conductive | |
| Construction | Extruded | |
| Cover material | Polyamide | |
| Dash size | -4 | |
| Feature | UV resistance last longer than all competitorsHundreds of styles to choose fromRugged enough to stand up to the toughest applications | |
| Inside diameter | .19 in | |
| Lay line style | Ink Jet | |
| Length configuration | 100, 1,000 | |
| Outside diameter | .25 in | |
| Packaged Height | 24.015 in | |
| Packaged Length | 24.015 in | |
| Packaged Volume | 20752.701 in³ | |
| Packaged Weight | 1 lb | |
| Packaged Width | 35.984 in | |
| Product Height | .25 in | |
| Product Length/Depth | 100 ft | |
| Product Type | Thermoplastic Specialty Hose and Tubing | |
| Product Volume | 6.25 in³ | |
| Product Weight | .02 lb | |
| Product Width | .25 in | |
| Qualified hose fittings | SelfAlign, Compression, Push to Connect, Push to Connect Flow Control, Push to Connect Plus | |
| Reinforcement material | UV Stabilized | |
| Sub-brand | None | |
| Trade Name | PT230 Series | |
| Tube material | Polyamide | |
| Tube wall thickness | .03 in | |
| UNSPSC | 40183000 | |
| UPC | 725975016299 | |
| Working pressure | 300 Psi | |
| Working temperature - max | 180 °F | |
| Working temperature - min | -40 °F |