Weatherhead by Danfoss
PT24005NA-100
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
PT24005NA-100
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | Premium | |
| Application | Liquid and gas. | |
| Bend radius - min | 1 in | |
| Brand | Weatherhead by Danfoss | |
| Burst pressure | 480 Psi | |
| Certification(s) | FDA 21CFR177.1500 | |
| Color | Natural | |
| Conductivity | Conductive | |
| Construction | Extruded | |
| Cover material | Polyethelene | |
| Dash size | -5 | |
| Feature | UV resistance last longer than all competitorsHundreds of styles to choose fromRugged enough to stand up to the toughest applications | |
| Inside diameter | .19 in | |
| Lay line style | Ink Jet | |
| Length configuration | 100, 1000 | |
| Outside diameter | .312 in | |
| Packaged Height | 4.016 in | |
| Packaged Length | 12 in | |
| Packaged Volume | 578.304 in³ | |
| Packaged Weight | 1 lb | |
| Packaged Width | 12 in | |
| Product Height | .187 in | |
| Product Length/Depth | 100 ft | |
| Product Type | Thermoplastic Specialty Hose and Tubing | |
| Product Volume | 3.497 in³ | |
| Product Weight | 1.9 lb | |
| Product Width | .187 in | |
| Qualified hose fittings | Minibarb, Polyline, SelfAlign, Compression with 2030 insert, Push to Connect, Push to Connect Flow Controls, Push to Connect Plus, Molded Compression | |
| Reinforcement material | UV Stabilized | |
| Sub-brand | None | |
| Trade Name | PT240 Series | |
| Tube material | Polyethylene | |
| Tube wall thickness | .062 in | |
| UNSPSC | 40183004 | |
| UPC | 725975016466 | |
| Working pressure | 135 Psi | |
| Working temperature - max | 135 °F | |
| Working temperature - min | -40 °F |