COUPLING,R4000,U,1"1/4,CS,-20BSP,EPDM,2B
RA04060EC
Catalog item:
RA04060EC
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Hydraulic and pneumatic quick disconnect couplings
RA04060EC
Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Application | AgricultureConstructionFluid transferGeneral industry |
| Body size | 1 1/4" |
| Brand | Danfoss |
| Catalog Item | RA04060EC |
| Flow rate GPM | 49.66 |
| Product material | Carbon steel |
| Sub brand | Gromelle |
| Valve Type | 1 way |