Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Certifications | ABS CERTIFIEDBVBWBDNVEN45545LRMEDMSHA APPROVEDUSCG | ABS CertifiedBVBWBDNVEN45545LRMEDMSHA ApprovedUSCG |
| Compliances | EN857 2SCISO 11237-1 TYPE 2SCSAE 100R16 TYPE S | EN857 2SCISO 11237-1 Type 2SCSAE 100R16 Type S |
| Fitting angle shape 1 | S | Straight |
| Fitting angle shape 2 | B | 90° Elbow standard drop |
| Fitting drop dimension 2 IN | 1.1 | |
| Fitting drop dimension 2 MM | 29.0 | |
| Fitting end size 1 | 06 | Size 06 |
| Fitting end size 2 | 08 | Size 08 |
| Fitting hex | R | Fitting(s) to have round. (No hex) |
| Fitting material | CS | Dura-Kote Zinc Plated Steel |
| Fitting series | 1A | TTC - through the cover |
| Fittings end type 1 | MC | Male STC |
| Fittings end type 2 | WR | FEMALE ORFS SWIVEL(SLIPNUT) |
| HA Certificate of compliance | NONE | None |
| HA Length UOM | M | Metric mm |
| HA Packaging | X | Standard Packaging |
| Hose series | GH781 SERIES | GH781 Series |
| Legacy fitting part number 1 | 1A6MC6 | |
| Legacy fitting part number 2 | 24291-08-06H29TLTZ | |
| Overall length IN | 57.8 | |
| Overall length MM | 1468 |