ROD EYE
S-1060-SAB-10
ToolsS-1060-SAB-10 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Rod eye |
| Product height in | 5.000 |
| Product height mm | 127.000 |
| Product length in | 2.000 |
| Product length mm | 50.800 |
| Product width in | 3.000 |
| Product width mm | 76.200 |
| Thread type | Small male UN thread |