ROD EYE ASSY S !!
S-660-SAB-10
ToolsS-660-SAB-10 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Rod eye |
| Product height in | 3.800 |
| Product height mm | 96.520 |
| Product length in | 1.500 |
| Product length mm | 38.100 |
| Product width in | 2.000 |
| Product width mm | 50.800 |
| Thread type | Small male UN thread |