Aeroquip by Danfoss
S1108
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
S1108
Product specifications
Characteristic | Value |
|---|---|
| Brand | Aeroquip by Danfoss |
| Feature | Simplified and improved offeringsSuitable for any environmentWide range of styles to choose from |
| Item type | Machine Component |
| Machine mountable | No |
| Packaged Weight | 1.01 lb |
| Product Type | Pivot Pin |
| Product Weight | .01 lb |
| Sub-brand | None |
| Trade Name | None |