TP KUKA 200Bar 25MML:100
S165025074
Product specifications
Characteristic | Value |
---|
Brand | SEL by Danfoss |
Color | Orange |
Cover material | Polyurethane (TPU) |
Inside diameter (inch) | 1.00 |
Inside diameter (mm) | 25.40 |
Outside diameter (inch) | 1.52 |
Outside diameter (mm) | 38.50 |
Tube material | Polyethylene (PE) |