Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Premium |
| Bend radius min (inch) | 180.000 |
| Bend radius min (mm) | 180.000 |
| Brand | SEL by Danfoss |
| Burst pressure (bar) | 1000 |
| Burst pressure (psi) | 14504 |
| Color | Black |
| Compliances | SAE 100R8 |
| Construction | 2 Textile Braid |
| Cover material | Polyurethane (TPU) |
| Inside diameter (inch) | 0.51 |
| Inside diameter (mm) | 13.00 |
| Outside diameter (inch) | 0.77 |
| Outside diameter (mm) | 19.60 |
| Reinforcement material | Fabric |
| Series | SELAR-2 SAE 100 R8 |
| Tube material | Polyester (PEE) |
| Working pressure max (bar) | 190 |
| Working pressure max (psi) | 2756 |
| Working temperature max (C) | 93 |
| Working temperature max (F) | 199.0 |
| Working temperature min (C) | -40 |
| Working temperature min (F) | -40.0 |