SELSTEEL 2 - 3/16"
S315005006
Product specifications
Characteristic | Value |
---|
Brand | SEL by Danfoss |
Color | Black |
Cover material | Polyurethane (TPU) |
Inside diameter (inch) | 0.20 |
Inside diameter (mm) | 5.00 |
Outside diameter (inch) | 0.44 |
Outside diameter (mm) | 11.30 |
Tube material | Polyester (PEE) |