Danfoss Everflex
S316-16
Smooth Bore Hose
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Abrasion resistance | Premium |
Application | Ideal for steam, compressor discharge and virtually all chemical applications. Not recommended for steam-cold water cycling. |
Bend radius - min | 9 in |
Brand | Danfoss |
Burst pressure | 3600 Psi |
Certification(s) | SAE 100R14A |
Color | Stainless Steel |
Conductivity | Non-Conductive |
Construction | Extruded with braided cover |
Cover material | Stainless Steel |
Dash size | -16 |
Feature | Withstands vibration and impulsingImpervious to degradationWide temperature range |
Inside diameter | .5 in |
Outside diameter | 1.07 in |
Package form | Bulk |
Packaged Height | 21.5 in |
Packaged Length | 4.13 in |
Packaged Volume | 1909.093 in³ |
Packaged Weight | 1 lb |
Packaged Width | 21.5 in |
Product Height | 1.07 in |
Product Length/Depth | 1 ft |
Product Type | PTFE and Teflon Hose and Tubing |
Product Volume | 13.739 in³ |
Product Weight | .31 lb |
Product Width | 1.07 in |
Qualified hose fittings | Everswage |
Reinforcement material | None |
Sub-brand | Everflex |
Trade Name | S Series |
Tube material | Teflon |
Tube wall thickness | .04 in |
Vacuum rating | 12 iHg |
Working pressure | 900 Psi |
Working temperature - max | 450 °F |
Working temperature - min | -65 °F |