Weatherhead by Danfoss
SA-2
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
SA-2
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | Air brake, transmission shifter, air horn, gauge and flat adjustment | |
| Brand | Weatherhead by Danfoss | |
| Compatible Tube Sizes | 1/8" to 3/8" | |
| Feature | Made to lastWide range of styles, configurationsCut assembly times and boost production | |
| Product Height | 16.5 in | |
| Product Length/Depth | 13.18 in | |
| Product Type | Secondary Air Systems Kit | |
| Product Volume | 3262.05 in³ | |
| Product Weight | 24 lb | |
| Product Width | 15 in | |
| Sub-brand | None | |
| Trade Name | None | |
| UNSPSC | 27120000 | |
| UPC | 725975017012 |