Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | Premium | |
| Application | in hydraulic, fuel oil, and pneumatic systems | |
| Bend radius - min | 4 in | |
| Burst pressure | 10000 Psi | |
| Certification(s) | SAE 100R14A | |
| Color | Teflon | |
| Conductivity | Conductive | |
| Construction | 1 Ply Braid | |
| Cover material | Stainless Steel | |
| Dash size | -6 | |
| Inside diameter | .31 in | |
| Outside diameter | .46 in | |
| Package form | Bulk | |
| Packaged Height | 21.5 in | |
| Packaged Length | 4.13 in | |
| Packaged Volume | 1909.093 in³ | |
| Packaged Weight | 1 lb | |
| Packaged Width | 21.5 in | |
| Product Height | .46 in | |
| Product Length/Depth | 12 in | |
| Product Volume | 2.539 in³ | |
| Product Weight | .1 lb | |
| Product Width | .46 in | |
| Qualified hose fittings | Everswage, Field Attachable, E/ER Series | |
| Reinforcement material | None | |
| Tube material | Teflon | |
| Tube wall thickness | .03 in | |
| UPC | 678146033468 | |
| Vacuum rating | 28 iHg | |
| Working pressure | 2500 Psi | |
| Working temperature - max | 450 °F | |
| Working temperature - min | -65 °F |