
Danfoss
SCPP45-D
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
SCPP45-D
Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Feature | Available in a variety of sizes |
| Item type | Seal |
| Product Height | 1.125 in |
| Product Length/Depth | .126 in |
| Product Type | Spare Part |
| Product Volume | .159 in³ |
| Product Weight | .005 kg |
| Product Width | 1.125 in |
| Sub-brand | None |
| Trade Name | None |