Product specifications
Characteristic | Value |
|---|---|
| Application | Crude oilFuel and lube oilsGasolineHydraulic systemsPhosphate ester based fluidsWater |
| Certifications | DNVMSHA ApprovedUSCGUSCG AI |
| Compliances | ABSSAE J1527A1 |
| Fitting angle shape 1 | Straight |
| Fitting angle shape 2 | Straight |
| HA Length UOM | Metric mm |
| Hose series | FC234 Series |
| Hose size | Size 10 |
| Overall length IN | 11.7 |
| Overall length MM | 298 |
| Thread size 1 | 1-14 UNS |
| Thread size 2 | 1-14 UNS |