Product specifications
Characteristic | Value |
|---|---|
| Application | High temperature lube & oil |
| Brand | Danfoss |
| Compliances | SAE 100R1 |
| Fitting angle shape 1 | Straight |
| Fitting end size 1 | Size 04 |
| Fitting hex | Fitting(s) to have metric nut hex and/or nipple hex |
| Fitting material | Dura-Kote Zinc Plated Steel |
| Fitting series | TTC - through the cover |
| HA Certificate of compliance | None |
| HA Length UOM | Metric mm |
| HA Packaging | Standard Packaging |
| Hose series | FC279 Series |
| Hose size | Size 04 |
| Legacy fitting part number 1 | ORS Female, Straight, Dura-Kote Zinc Plated Steel |
| Overall length IN | 8.9 |
| Overall length MM | 226 |
| Thread size 1 | 9/16-18 UNF |