Product specifications
Characteristic | Value |
|---|---|
| Application | High temperature lube & oil |
| Brand | Danfoss |
| Compliances | SAE 100R1 |
| Fitting angle shape 1 | Straight |
| Fitting angle shape 2 | Straight |
| HA Certificate of compliance | None |
| HA Length UOM | Metric mm |
| HA Packaging | Standard Packaging |
| Hose series | FC279 Series |
| Hose size | Size 04 |
| Overall length IN | 23.0 |
| Overall length MM | 584 |
| Thread size 1 | 7/16-20 UNF |
| Thread size 2 | 7/16-20 UNF |