
Danfoss
SK415
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
SK415
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | Harvesters, refuse haulers, mobile and industrial applications | |
| Brand | Danfoss | |
| Feature | Available in a variety of configurations and sizes. | |
| Package contents | Seal Kit | |
| Product material | Buna-N | |
| Product Type | Spare Part | |
| Product Weight | .022 lb | |
| Sub-brand | None | |
| Trade Name | 7VR Series |