SM-278
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
SM-278
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | In cylinder assembly | |
| Center of Pin Hole to Base | 1.56 in | |
| Feature | Specifically designed to be compatible with Vickers by Danfoss cylinders and to optimize Vickers cylinder performance | |
| Package contents | Mounting Bracket | |
| Pin Hole Diameter | 1 in | |
| Product Height | 2 in | |
| Product Length/Depth | 2.25 in | |
| Product Type | Mounting Bracket | |
| Product Volume | 10.125 in³ | |
| Product Width | 2.25 in | |
| Sub-brand | None | |
| Trade Name | None |