MTG BRKT
SM-878
ToolsSM-878 Product specifications
Characteristic | Value | Description |
|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Item type | MOUNTING BRACKET | Mounting bracket |
| Product height in | | 6.000 |
| Product height mm | | 152.400 |
| Product length in | | 5.120 |
| Product length mm | | 130.048 |
| Product width in | | 6.000 |
| Product width mm | | 152.4 |