
SM3-433-CT-250
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
SM3-433-CT-250
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | In Cylinder assembly | |
| Feature | Specifically designed to be compatible with Vickers by Danfoss cylinders and to optimize Vickers cylinder performance | |
| Overall Diameter | 4 in | |
| Package contents | Piston | |
| Product Height | 4 in | |
| Product Length/Depth | 3 in | |
| Product Type | Cylinder Pistons | |
| Product Volume | 48 in³ | |
| Product Width | 4 in | |
| Sub-brand | None | |
| Trade Name | None |