Danfoss Hydro-Line
SM92137-MA01FB
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
SM92137-MA01FB
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | Danfoss | |
| Feature | Specifically designed to be compatible with Vickers by Danfoss cylinders and to optimize Vickers cylinder performance | |
| Overall Diameter | 2.12 in | |
| Package contents | Rod Bearing | |
| Product Height | 2.12 in | |
| Product Length/Depth | 1.375 in | |
| Product Type | Rod Bearing/Cartridges | |
| Product Volume | 6.18 in³ | |
| Product Width | 2.12 in | |
| Sub-brand | Hydro-Line | |
| Trade Name | None |