Product specifications
Characteristic | Value |
|---|---|
| Application | Crude oilFuel and lube oilsGasolineHydraulic systemsPhosphate ester based fluidsWater |
| Brand | Danfoss |
| Certifications | DNVMSHA ApprovedUSCGUSCG AI |
| Compliances | ABSSAE J1527A1 |
| Fitting angle shape 1 | 90° Elbow standard drop |
| HA Length UOM | Metric mm |
| Hose series | FC234 Series |
| Hose size | Size 12 |
| Overall length IN | 22.2 |
| Overall length MM | 564 |