Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | CRUDE OILFUEL AND LUBE OILSGASOLINEHYDRAULIC SYSTEMSPHOSPHATE ESTER BASED FLUIDSWATER | Crude oilFuel and lube oilsGasolineHydraulic systemsPhosphate ester based fluidsWater |
| Brand | DANFOSS | Danfoss |
| Certifications | DNVMSHA APPROVEDUSCGUSCG AI | DNVMSHA ApprovedUSCGUSCG AI |
| Compliances | ABSSAE J1527A1 | ABSSAE J1527A1 |
| Fitting angle shape 1 | A | 45° Elbow |
| Fitting angle shape 2 | B | 90° Elbow standard drop |
| HA Length UOM | M | Metric mm |
| Hose Series | FC234 SERIES | FC234 Series |
| Hose size | 06 | Size 06 |
| Overall length IN | 22.4 | |
| Overall length MM | 568 | |
| Thread size 1 | 11/16-16 UN | 11/16-16 UN |
| Thread size 2 | 11/16-16 UN | 11/16-16 UN |