Product specifications
Characteristic | Value |
|---|---|
| Application | AirCoolant systemsFuelGasolineLubricating oils |
| Brand | Danfoss |
| Certifications | DNVDOT FMVSS 106 Type AIIUSCG |
| Compliances | ABSSAE J1402 |
| Fitting angle shape 1 | 90° Elbow standard drop |
| Fitting angle shape 2 | 90° Elbow standard drop |
| HA Length UOM | Metric mm |
| Hose Series | FC350 Series |
| Hose size | Size 06 |
| Overall length IN | 40.2 |
| Overall length MM | 1020 |
| Thread size 1 | 11/16-16 UN |
| Thread size 2 | 11/16-16 UN |