Danfoss
SP33012
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
SP33012
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Brand | Danfoss |
| End type 2 | Line/Hose/Tube |
| Feature | Industry leading ISO cleanliness levelsLonger hose assembly lifeSimple and robust |
| Item type | Plugs |
| Product Diameter | 19.05 mm |
| Product Height | 11.91 mm |
| Product Length/Depth | 19.05 mm |
| Product Type | Hose End Protectors |
| Product Volume | 4.322 cm³ |
| Product Width | 19.05 mm |
| Sub-brand | None |
| Thread sealant | No |
| Trade Name | SP33 Series |